Flexible Packing Hook EA566AG-1

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Ideal to extract a valve packing in narrow places.
・Replacement hook-EA566AG-11 to -13, -41, -42, -51 to -53
・Shaft dia.…4mm
・Overall length…200mm