11Pcs Parallel Pin Punch Set EA572AD-100

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Parallel 2-8Mm Pin Punch …(Tip Dia. ×Full length )1×100mm、2×105mm、3×110mm、4×115mm、5×120mm、6×125mm、7×130mm 、8×135mm、9×140mm
・5X150Mm Center Punch …(Tip Dia. ×Full length )3×90mm、3×100mm
・Material …Special Spring Steel