Parallel Pin Punch EA572AE-8

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material-Special spring steel
・Easily identifiable because color differs with size.
・Material-Alloy steel
・Tip dia.-8mm
・Length-150mm