Replaceable Punch & Chisel Set EA572DM
  • On Sale Till 31/08/2018

Replaceable Punch & Chisel Set EA572DM

Standard Unit Price:
- Special Price
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Firmly fixing on the body by the double locking ball
・Drive handle overall length-200mm
・Flat chisel width-1/2, 5/8, 3/4, 7/8, 1
・Cap chisel width-1/4
・Taper punch-Dia. 1/8, Dia. 1/4
・Pin punch-Dia. 3/16, Dia. 1/4
・Center Punch-Dia. 1/8, Dia. 3/16

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more

Special Price

Part Number : EA572DM
Days to Ship 4 Day(s) or more
Standard Unit Price
Special Price

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)