Punch, & Chisel Set EA572DW-10

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Flat chisel-12 (width of cut) x 125mm, 150mm
・Cross cut chisel-4.5 (blade width) x 125mm
・Center punch-Dia. 4 x 120mm
・Taper punch-Dia. 3 x 120, Dia. 4 x 120mm
・Chrome vanadium steel
・Case material…Metal