[Cemented Carbide] Cold Chisel EA572JC-9

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material-Carbon tool steels
・Chip off and cut off a tile, block, brick
・With cemented carbide at the edge
・Blade width…9mm
・Length…95mm