Flat Chisel EA572JD-20

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Overall length- 220mm
・Material-Carbon tool steel
・With safety loop mounting hole
・Ideal for cutting a thin steel plate, removal of weld burr or gouging.
・Blade width-20mm