[Titanium Alloy] Pin Punch EA572T-3

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material-Titanium alloy (6Al-4V)
・Non-magnetic, chemical resistant
・Hardness-HRC30 to 40
・Tension strength-993N/mm2
・Shaft dia.…3mm
・Overall length…110mm
・Weight (g)…35