T-Type Hex Wrench (7 Pcs) EA573AB

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Dim-2, 2.5, 3, 4, 5, 6, 8mm
・Shaft length-100mm
・Material-Brade:chrome-vanadium steel(nickel plating), Handle:Impact-resistant plastics
・Handle Color-Black, Red, Yellow.(No color specification.)
・ Shaft length is measured from edge of thehandle.