T-Type Hex Wrench EA573AB-3

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material-Blade: chrome-vanadium steel (Nickel plating),Grip: Shock-resistant plastic
・Handle color -Black, Red, Yellow. These three colors only. (Color specification is not allowed.)
・Shaft length is from edge of the handle.
・Dim.…3mm
・Shaft L…100mm
・Handle W…80mm