Hexagonal Key Wrench [With Holding Function] [Short Head] EA573AL

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Dim.-1.5, 2, 2.5, 3, 4, 5, 6, 8, 10mm
・Max. shaft length-125mm
・With ball point
・Bolt does not come off by the magnetic force from the catcher ball at the ball point (3 to 10mm).