Hexagonal Key Wrench [With Holding Function] [Short Head] EA573AL-2

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material-Chrome-vanadium steel (Nickel plating)
・With ball point (3 to 10mm), catcher ball
・As the short head type, this is convenient for operation in a narrow place.
・Dim. (mm)…2
・Shaft length (mm)…56