Long Hexagonal Key Wrench [With Angle Variation Shift] [Short Head] EA573AW-8

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・If only 30° of turning angle is opened, operation is possible.
・Dim. (mm)…8
・Shaft length (mm)…200