[TORX] Flag Screwdriver EA573AY-6

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material-Blade: Chrome-vanadium copper (chrome plating)Handle: impact-resistant plastics (cadmium free)
・Handle width-22mm
・Dim.…T6
・Shaft length…35mm
・Length…69mm