[Hexagon] T-Type Wrench EA573BW-4

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Across Flats …4mm
・Shaft Length …200mm
・Handle Length …120mm
・Material …Chrome The molybdenum Steel
・Weight …70g
・Can be work in a place where cnnot reach hands and Narrow Gap.