T-Type [Hexagon] Wrench EA573BX-2.5

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・The long overall length is optimum for work in narrow recesses.
・Since a T-type handle is used, strong tightening is obtainable.
・Dim.…2.5mm
・Length…150mm