[Ball Hexagon] Short Head Key Wrench EA573CP-4

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・With ball point
・Short head and 100° angle allow you to turn screws in a narrow place.
・ You can easily sort the sizes by the difference in color.
・Size(mm)-4
・Shaft length(mm)-150
・Color-Yellow