Hex Key Wrench (with Ball Point) EA573GL-90

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Dim.-1.5・2・2.5・3・4・5・6・8・10mm
・shaft length-90.5 to 224mm
・With ballpoint.
・100 degree angle and sort Head shows good performance at a narrow place.