[TORX] Driver Set EA573KG-60

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・…Set of 6pcs
・Size …T6・T7・T8・T10・T15・T20
・Shaft Length …50 To 100mm
・With Tamper Resistant(T8 To T20)
・With Tool Bag
・The color and material of the tool bag are subject to change without prior notice.