Hexagon Wrench [With Ball Point] EA573LL-3

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material-Chrome-vanadium steel(Powder coating finish)
・With ball point
・Color indicates each size.
・Dim.(mm)…3
・Shaft L(mm)…125
・Color…Light ylw