Screwdriver [TORX] EA573MF-20

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Wrench can be applied to T27 to T40.
・Non slip grip even if a hand is moistened.
・Dim.…T20
・Shaft dia.…5mm
・Shaft length…100mm