[Hex] T-Type Wrench (6 Pcs) EA573VZ

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Size-3・4・5・6・8・10mm
・Shaft length-110 to 200mm
・Since the bit end bites the threaded hole, it can drive even a dulled bolt with hex hole.