Round Shank Center Punch EA574BB-3

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Chrome vanadium steel
・Tip dia.…4.0mm
・Shaft dia.…9.5mm
・Full length…100mm