910G Ball Pin Hammer EA575VA-450A

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material …Head Size(Mm) :High Carbon steel ,Grip :Fiber Glass (With Rubber Grip )
・Head Size(Mm) Weight …450g
・Head Dia. …28mm
・Full length …330mm