Double Head Hammer (Short Handle) EA575WK-1

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material-Head: S53C (Carbon steel),Handle: Fiberglass (with a rubber grip)
・For hammering the anchor into concrete, etc.
・Head weight…1.1kg
・Length…240mm