Copper Hammer EA575WV-51

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material-Heah:copper, Handle:wood
・The head part has toughness since it is a copper elongation product and is processed without heating.
・Weight(g)-300
・Head dia.-20mm
・Length-300