Hammer For Electric Work EA575XB-1

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Head dim.-25 x 22mm
・Full length-270mm
・Weight-500g
・Possible to side hammering
・With 17mm socket
・With a rubber grip