Double Head Hammer EA575XC-3

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Heat-processed carbon tool steel
・With a rubber grip
・Full length-285mm
・Head dia.…37mm
・Head weight…1,300g