Punch & Die Set EA576AD-2

Punch & Die Set EA576AD-2

【Product Specifications】
・Suitable for manufacturing thin-metal washers and gaskets such as shims
・Dim. (dia.)-7/8, 1, 1.1/8, 1.1/4
・Capacity (plate thickness)-Brass, Copper, Aluminum, Rubber, Plastic: 0.5mm or thinner,Steel: 0.38mm or thinner,Stainless steel,High carbon steel, Spring steel: 0.25mm or thinner
・Plate dim.-90 x 77 x 21(H)mm

Part Number

Configured Part Number is shown.

EA576AD-2

Part Number
EA576AD-2
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA576AD-2 in the Punch & Die Set EA576AD-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)