Handle For Leather Punch Kit EA576F-300

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Chuck Addapted Blow Handle
・Chuck Range …2~30mm
・Full length …120mm
・Handledia. …Dia 35mm
・Weight …460g
・Properness Punch Replacement Blade …EA576F-102~130