Chuck For Leather Punch Kit EA576F-501

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Chuck Range …2~50mm
・Chuck Size…Dia 57×32(H)mm
・Weight …330g
・Applicable Code Handle …EA576F-500
・Applicable Blade …EA576F-102~-150
・Be sure to use the handle and the special chuck as a set.