End Cutting Nippers EA577L-1

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Long handle and small head makes it easy to apply force.
・Cutting capacity-Soft stl wire: dia. 3.0mm
・Handle-Plastic coating
・Finish-Polished
・Length…200mm