Scraper EA579BF

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Description …Set of 3pcs (With Tool Bag )
・Set Details …(Blade Width X Length )・38×200mm・51×200mm・76×207mm
・Blade Material …High Carbon Steel
・With Hammer Head
・Soft Grip Handle
・The color and material of the tool bag aresubject to change without prior notice.