Wire stripper EA580DE-2

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Blade material-Stainless steel
・With a screw cutter
・The tips are the pliers.
・-2 provides a crimping function
・With a spring(-0, -1)
・Capacity(solid wire)…1.0, 1.3, 1.6, 2.0, 2.6, 3.3mm
・Overall length…207mm