250 mm2,Cable Stripper (for Electric Drill, Adjuster Type)

Brand :
ESCO
Caution
Product Description
[Product Specifications]
・ For CV and CVT cables (600 V)
・ Shaft diameter: 6.35 mm (Hex)
・ Compatible screwdriver: Impact screwdriver 14.4 V or more
・ By simply inserting the cable stripper at the end of the cable and rotating the electric drill, it can remove the cable coating in approx. 1 second.
・ Adjuster type with adjustable stripping width
・ Bit replacement type (bit with shaft length of 55 mm or more can be used. )
・ Spare blade: EA580TA-27
・ Cable size: 250 mm2
・ Strip width: 36/51 mm
・ Weight: 332 g
・JAN:4548745904154