Hacksaw Frame EA582EA-2

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Overall length-465mm
・300mm blade, with 24 teeth
・Pipe frame
・The blade angle can be adjusted.
・250, 300mm blades are available.
・Spare blade-EA582-18, -24, -32, C-24, C-32