PVC Hand Saw EA582LB

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Wide blade makes square cut stable.
・Pull-saw suitable for Japanese
・Blade width 64mm, for cutting large PVC pipe.
・Overall length…550mm
・Blade length…450mm