Set of 12 Carving Chisels EA588GA-12

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Overall length-200mm
・Weight-1367g
・Blade width-1 to 10mm
・Dim.-401 x 45 x 210mm
・Blade material-Chrome vanadium steel