Straight Blade (For EA589AC / 5 Sheet) EA589AC-1

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・For EA589AC Curve Line Blade Material Replacement Blade
・Usage …cutting, cutting out and shaving
・Material …Alloy Tool Steel
・Blade Width …8mm
・Blade Thickness …0.5mm
・Qty. Per Unit …5Sheets