Replacement blades for Art Knife(EA589AC) EA589AC-3

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・For EA589AC Flat Blade Material Replacement Blade
・Usage …Engraving, Surface Finish
・Material …Alloy Tool Steel
・Blade Width …8mm
・Blade Thickness …0.55mm
・Qty. Per Unit …10Sheets