Replacement Blade (for Cutter) EA589AT-63

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Cutter Replacement Blade L Type Black
・Material …SK120
・Full length …100mm
・Blade Width …18mm
・Blade Thickness …0.5mm
・Weight …6g/1Sheet Per
・Weight (Case Included )…80g
・Qty. Per Unit …10Sheets
・Break-proof and sharpness-focused blade