[For EA589BL] Cutter Knife Replacement Blade EA589BL-1

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Spare blade for EA589BL(10 pcs)
・Blade length…85mm
・Blade width…12.5mm
・Blade thickness…0.25mm
・Blade material…SKS81 (special black blade)