Replacement Cutter Blade EA589CA-51B

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Replacement Blade for EA589B, EA589BB, EA589BF, EA589BH, EA589BJ, EA589BS-2, EA589CA, EA589CD, EA589CH-1, EA589CH-2, EA589CY-10, EA589CY-11, EA589CY-20, EA589CY-21, EA589CY-30, EA589CY-30A, EA599CD, Old EA589CB
・Blade Material …Special DedicatedBlack Blade Material (Big ) SK-120
・Full length …100mm
・Blade Width …18mm
・Blade Thickness …0.5mm
・Qty. Per Unit …50 Sheets