Replacement Blade (For Cutter) EA589CE-1A

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Description …For EA589CE , EA589CE-10
・Usage …For Small Cutter
・Size …Blade Length :80mm、Blade Width :9mm、Blade Thickness :0.38mm
・Blade Material …High Carbon Stainless
・Qty. Per Unit …5Sheets
・Stainless strong to rust