Replacement Cutter Blade EA589CW-13

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・For EA589CW-10, CT-15 Replacement Blade
・Material …Stainless
・Blade Length …40mm
・Blade Width …18.5mm
・Blade Thickness …0.3mm
・With Plastic Case
・Case Size …46×22×9mm
・Weight …About 15g(Case Included )
・Qty. Per Unit…10Sheets