Sheet Cutter EA589CW-2

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Cutting surface in work-6.2mm
・Material-Blade: steel, Body: Plastic
・By the use of the side portions of the blade, it is usable as a cutter, scraper and packaging tape cutter.
・Since the blade gap of 6.2mm will not allow any entry of adult'sfinger, it is safe to use.
・Great for cutting cardboard, tape, string, shrink-wrap, etc.
・For right and left-handed persons
・Disposable type
・Length-147mm
・Blade width-16mm
・Blade thickness-0.29mm