Snap Ring Pliers (8 Pcs) EA590-13

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Tip angle-Straight, 90°
・Tip dim.-1.25mm x 4 pcs,1.8mm x 4 pcs
・Shaft ring dia.-10 to 60mm
・Hole ring dia.-12 to 60mm
・Full length-130 to 180mm
・For inside and outside
・Polishing