Snap Ring Pliers For Shaft EA590B-5

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Use applicable size. Otherwise, the claw result in break.
・Polishing Finish
・Ring Dia. …122~300mm
・Full length …560mm
・Tip Dia. …Dia 3.5mm