[With Stopper] Snap Ring Pliers For Shaft EA590BK-10

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・The stopper keeps the tips from opening excessively, allowing a ring to be caught securely.
・Rust-proof finish
・Ring dia.…3 to 10mm
・Tip angle…90°
・Full length…130mm