Snap Ring Pliers EA590MD-13

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・For both of inside and outside, easy change by the cam lock system
・Applicable ring dia.-1/4 to 2 (6 to 50mm)
・Tip angle…90°
・Tip dia.…Dia. 1.8mm
・Full length…185mm